
Aeroquip by Danfoss
FJ9548-0404-253
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9548-0404-253
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | 2807 |
| Drop dimension | 1.8 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | .56 in |
| Hex Size 2 | .56 in |
| Hose cut-off factor | 1.34 in |
| Hose dash size | -4 |
| Inside diameter | .16 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 2.08 in |
| Product Length/Depth | 2.08 in |
| Product material | Monel, Stainless Steel, Copper & Nickel |
| Product Type | Marine Military |
| Product Volume | 2.423 in³ |
| Product Width | .56 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FJ9548 Series |