FJ9765-1616S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FLF16
FJ9765-1616S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.72 in | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Weight | 1.04 lb | |
| Thread sealant | No |