FJ9782-1616S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA16FJ16
FJ9782-1616S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC273 | |
| Compatible tube OD | 1 in | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 2.09 in | |
| Hose dash size | -16 | |
| Inside diameter | .78 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.48 in | |
| Packaged Weight | 1.09 lb | |
| Product Height | 1.47 in | |
| Product Length/Depth | 4.51 in | |
| Product material | Carbon Steel | |
| Product Volume | 9.746 in³ | |
| Product Weight | 1.09 lb | |
| Product Width | 1.47 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16 - 12 | |
| Working pressure | 2500 Psi |