
Aeroquip by Danfoss
FJ9832-3232-375
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 2 in |
Compatible hoses | 2651 |
End type 1 | Flanged |
End type 2 | Line/Hose/Tube |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 2.44 in |
Hose cut-off factor | 1.66 in |
Hose dash size | -32 |
Inside diameter | 1.69 in |
Item type | Fitting Assembly |
Packaged Height | 14 in |
Packaged Length | 7 in |
Packaged Volume | 882 in³ |
Packaged Width | 9 in |
Product Height | 5.56 in |
Product Length/Depth | 3.51 in |
Product material | Monel Aluminum Bronze |
Product Type | Marine Military |
Product Volume | 108.507 in³ |
Product Width | 5.56 in |
Sub-brand | None |
Thread sealant | No |
Trade Name | FJ9832 Series |