Ftng (perm), ORS R1
FJ9891-1212S
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.370 |
| Hose cut off factor MM | 60.198 |
| Product material | Carbon steel |
| Thread sealant | No |