Product specifications
Characteristic | Value |
|---|---|
| Application | AirCoolant systemsFuelGasolineLubricating oils |
| Brand | Danfoss |
| Certifications | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 |
| Fitting angle shape 1 | 90° Elbow standard drop |
| Fitting angle shape 2 | Straight |
| Fitting drop dimension 1 IN | 0.9 |
| Fitting drop dimension 1 MM | 22.0 |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting Hex | Inch |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | Reusable - 100R5 |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| HA Certificate of compliance | None |
| HA Length UOM | Imperial inch |
| HA Packaging | Standard Packaging |
| Hose Series | FC350 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 190261-6S |
| Legacy fitting part number 2 | 411-6S |
| Overall length IN | 49.9 |
| Overall length MM | 1268 |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |