Product specifications
Characteristic | Value |
|---|---|
| Application | Coolant systemsCrude oilFuelPneumatic systems |
| Brand | Danfoss |
| Certifications | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 |
| Fitting angle shape 1 | 90° Elbow standard drop |
| Fitting angle shape 2 | Straight |
| Fitting drop dimension 1 IN | 1.8 |
| Fitting drop dimension 1 MM | 46.0 |
| Fitting end size 1 | Size 12 |
| Fitting end size 2 | Size 12 |
| Fitting hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | Reusable - 100R5 |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| HA Certificate of compliance | None |
| HA Length UOM | Imperial inch |
| HA Packaging | Standard Packaging |
| Hose series | FC350 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 190261-12S |
| Legacy fitting part number 2 | 411-12S |
| Overall length IN | 41.8 |
| Overall length MM | 1061 |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |