Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | COOLANT SYSTEMSCRUDE OILFUELPNEUMATIC SYSTEMS | Coolant systemsCrude oilFuelPneumatic systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FK8543KKK0534 | |
| Certifications | DNVDOT FMVSS 106 TYPE AIIUSCG | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 | ABSSAE J1402 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 12 | Size 12 |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC350 SERIES | FC350 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 190265-12S | |
| Legacy fitting part number 2 | 411-12S | |
| Overall length IN | 49.8 | |
| Overall length MM | 1264 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |