Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FK8706GGG0153 | |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting series | C5 | R5 - Crimp |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | FR | ORS Female |
| HA Length UOM | I | Imperial inch |
| Hose Series | 1H053 SERIES | 1H053 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | FJ3249-0606S | |
| Legacy fitting part number 2 | FJ3468-0606S | |
| Overall length MM | 392 |