Winner by Danfoss
FL-16(SJ)Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FL-16(SJ)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Winner by Danfoss | |
| End type 1 | Flanged | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Item type | Split Flange Kit | |
| Product Height | 2.77 in | |
| Product Length/Depth | .945 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 6.049 in³ | |
| Product Width | 2.311 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FL Series |