Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | No Operator |
| Brand | Vickers by Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Port Type | Cartridge Only |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |