Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD CLEVIS | Rod clevis |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 1.765 | |
| Product length mm | 44.831 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 |
