Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 3.130 |
| Product height mm | 79.502 |
| Product length in | 2.525 |
| Product length mm | 64.135 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread type | Short female UN thread |
