Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Center of pin hole to base IN | 1.500 | |
| Item type | ROD EYE | Rod eye |
| Pin hole diameter IN | 0.500 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 0.750 | |
| Product length mm | 19.050 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Thickness IN | 0.750 | |
| Thread length IN | 0.750 | |
| Thread type | SMALL MALE UN THREAD | Small male UN thread |