Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
FRE-1500
FEMALE ROD EYE REF DWG 6000678
FRE-1500
Tools
Add to comparison
Add to comparison
FRE-1500
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod eye
Product height in
5.750
Product height mm
146.050
Product length in
2.500
Product length mm
63.500
Product width in
3.500
Product width mm
88.900
Thread type
Small male UN thread