Winner by Danfoss
FS-16(SJ)Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS-16(SJ)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Winner by Danfoss | |
| End type 1 | Flanged | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Item type | Split Flange Kit | |
| Product Height | 3.19 in | |
| Product Length/Depth | 1.299 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 11.354 in³ | |
| Product Width | 2.74 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FS Series |