
Weatherhead by Danfoss
FS-300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS-300
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Variety of labels and tags available. |
| Packaged Height | 12 in |
| Packaged Length | .1 in |
| Packaged Volume | 10.8 in³ |
| Packaged Weight | .01 lb |
| Packaged Width | 9 in |
| Product color/finish | White |
| Product Height | 11 in |
| Product Length/Depth | .1 in |
| Product Type | Labels and Tags |
| Product Volume | 8.8 in³ |
| Product Weight | .08 lb |
| Product Width | 8 in |
| Self adhesive | Yes |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 55121606 |
| UPC | 725975009680 |