Weatherhead by Danfoss
FS-3400
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS-3400
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Variety of labels and tags available. | |
| Packaged Height | 12 in | |
| Packaged Length | .1 in | |
| Packaged Volume | 10.8 in³ | |
| Packaged Weight | .01 lb | |
| Packaged Width | 9 in | |
| Product color/finish | White | |
| Product Height | 11 in | |
| Product Length/Depth | .1 in | |
| Product Type | Labels and Tags | |
| Product Volume | 8.8 in³ | |
| Product Weight | .07 lb | |
| Product Width | 8 in | |
| Self adhesive | Yes | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 55121606 | |
| UPC | 757522723831 |