
Danfoss
FS59011-1010-75
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS59011-1010-75
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Drop dimension | 1.7 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 5/8 IN | |
| End Size 2 | 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Finish/plating | Zinc | |
| Fluid | Hydraulic Oils | |
| Fluid compatibility | Hydraulic Oils | |
| Function | Easier installation in tight spacesWide range of styles, configurationsDesigned for safety and reliability | |
| Hex Size 1 | 1.88 in | |
| Hex Size 2 | .94 in | |
| Item type | Swivel Joint Complete | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.95 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.7 in | |
| Product Length/Depth | 3.46 in | |
| Product material | Steel | |
| Product Type | Swivel Joints | |
| Product Volume | 9.999 in³ | |
| Product Weight | 1.95 lb | |
| Product Width | 1.7 in | |
| Sub-brand | None | |
| Swivel size | 1/2 IN | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 7/8-14 | |
| Trade Name | FS5900 Series | |
| UPC | 678146167514 | |
| Working pressure | 3500 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -20 °F |