Product specifications
Characteristic | Value |
|---|---|
| Application | High peak hydraulic systems |
| Certifications | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.6 |
| Fitting drop dimension 2 MM | 66.0 |
| Fitting end size 1 | Size 12 |
| Fitting end size 2 | Size 12 |
| Fitting hex | METRIC WITH NO NIPPLE HX |
| Fitting Material | Zinc Plated Steel |
| Fitting Series | Winner 2 piece crimp |
| Fittings end type 1 | FEMALE BSPP SWIVEL(CRIMP) |
| Fittings end type 2 | FEMALE BSPP SWIVEL(CRIMP) |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | EC215 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 22611-12-12Z |
| Legacy fitting part number 2 | 22691-12-12Z |
| Overall length IN | 76.8 |
| Overall length MM | 1950 |