Aeroquip by Danfoss
FT1230-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1230-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Item type | Tooling Package | |
| Machine mountable | No | |
| Product color/finish | Yellow Chromate | |
| Product Height | 4.38 in | |
| Product Length/Depth | 5.59 in | |
| Product Volume | 48.968 in³ | |
| Product Weight | 3.49 lb | |
| Product Width | 2 in |