
Aeroquip by Danfoss
FT1380-275-M465
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1380-275-M465
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Machine Component | |
| Packaged Height | 4 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 196 in³ | |
| Packaged Width | 7 in | |
| Product Type | Die Cage | |
| Product Weight | 6.064 lb | |
| Sub-brand | None | |
| Trade Name | FT1380 Series | |
| UPC | 678146149268 |