Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1156-08B | |
| End size 2 | -8 | -8 |
| End type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Hex size 1 IN | 0.930 | |
| Hex size 1 MM | 23.6 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Product height in | 0.938 | |
| Product height mm | 23.813 | |
| Product length in | 0.701 | |
| Product length mm | 17.800 | |
| Product material | BRASS | Brass |
| Product serial name | FW1156 | FW1156 |
| Product width in | 0.938 | |
| Product width mm | 23.813 | |
| Thread sealant | NO | No |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |
