Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.494 | |
| A dimension MM | 37.950 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1178-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End Type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.669 | |
| Inside diameter MM | 16.993 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 1.494 | |
| Product length mm | 37.948 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
