Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.780 | |
| A dimension MM | 19.810 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1184-06C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.4850 | |
| Inside diameter MM | 12.3100 | |
| Product height in | 0.906 | |
| Product height mm | 23.012 | |
| Product length in | 0.780 | |
| Product length mm | 19.812 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.906 | |
| Product width mm | 23.012 |
