Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.030 | |
| A dimension MM | 26.160 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1186-05S | |
| Compatible hose ID IN | 0.310 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.6420 | |
| Inside diameter MM | 16.3100 | |
| Product height in | 0.738 | |
| Product height mm | 18.750 | |
| Product length in | 1.030 | |
| Product length mm | 26.160 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.738 | |
| Product width mm | 18.750 |
