Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.030 | |
| A dimension MM | 26.160 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1186-06S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.7250 | |
| Inside diameter MM | 18.4200 | |
| Product height in | 0.830 | |
| Product height mm | 21.082 | |
| Product length in | 1.030 | |
| Product length mm | 26.162 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.830 | |
| Product width mm | 21.082 |
