Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.125 | |
| A dimension MM | 28.580 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1186-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.1350 | |
| Inside diameter MM | 28.8300 | |
| Product height in | 1.240 | |
| Product height mm | 31.496 | |
| Product length in | 1.130 | |
| Product length mm | 28.702 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.240 | |
| Product width mm | 31.496 |
