Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.311 | |
| A dimension MM | 58.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1186-32S | |
| Compatible hose ID IN | 1.810 | |
| Compatible hose ID MM | 45.980 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -32 | -32 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.323 | |
| Inside diameter MM | 59.000 | |
| Product height in | 2.437 | |
| Product height mm | 61.900 | |
| Product length in | 2.311 | |
| Product length mm | 58.699 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 2.437 | |
| Product width mm | 61.900 |