Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End Type 1 | Male pipe (NPTF) |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.380 |
Hex size 1 MM | 35.052 |
Hose cut off factor IN | 1.850 |
Hose cut off factor MM | 46.990 |
Hose size | -16 |
Inside diameter IN | 0.7000 |
Inside diameter MM | 17.7800 |
Product material | Carbon steel |
Thread sealant | No |