Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.900 | |
| A dimension MM | 99.090 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FW1942-0806S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.626 | |
| Hose cut off factor MM | 66.700 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.261 | |
| Inside diameter MM | 6.630 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 3.901 | |
| Product length mm | 99.090 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 |