Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.669 | |
| A dimension MM | 17.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1945-15-259 | |
| Compatible tube OD IN | 0.59 | |
| Compatible tube OD MM | 15.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -14 | -14 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.680 | |
| Inside diameter MM | 17.290 | |
| Product height in | 1.062 | |
| Product height mm | 26.987 | |
| Product length in | 0.669 | |
| Product length mm | 16.992 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.062 | |
| Product width mm | 26.987 | |
| Thread size 1 | M22X1.5 | M22x1.5 |