Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.592 | |
| A dimension MM | 15.030 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1948-04-259 | |
| Color | PHOSPHATE | Phosphate |
| Compatible hose ID IN | 0.250 | |
| Compatible tube OD IN | 0.16 | |
| Compatible tube OD MM | 4.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.462 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.459 | |
| Inside diameter MM | 11.670 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.687 | |
| Product height mm | 17.462 | |
| Product length in | 0.592 | |
| Product length mm | 15.036 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.687 | |
| Product width mm | 17.462 | |
| Thread size 1 | G 1/4 | G 1/4 |