Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.680 | |
| A dimension MM | 17.260 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1948-06-259 | |
| Color | PHOSPHATE | Phosphate |
| Compatible hose ID IN | 0.380 | |
| Compatible tube OD IN | 0.24 | |
| Compatible tube OD MM | 6.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.598 | |
| Inside diameter MM | 15.180 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 0.680 | |
| Product length mm | 17.272 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Thread size 1 | G 3/8 | G 3/8 |