Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.860 | |
| A dimension MM | 21.850 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW2180-0204C | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -2 | -2 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.510 | |
| Hose cut off factor MM | 12.954 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.119 | |
| Inside diameter MM | 3.020 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 0.860 | |
| Product length mm | 21.844 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 |