Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.811 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 15.748 |
| Construction Style | Crimp |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Hose size | -10 |
| Inside diameter IN | 0.642 |
| Inside diameter MM | 16.320 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
