Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.102 |
| A dimension MM | 28.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose size | -4 |
| Inside diameter IN | 0.312 |
| Inside diameter MM | 7.940 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
