Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.201 | |
| A dimension MM | 30.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G1210-5 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 7.874 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -5 | -5 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.384 | |
| Inside diameter MM | 9.750 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 1.200 | |
| Product length mm | 30.480 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 |
