
Aeroquip by Danfoss
G1210-6K
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: G1210-6
G1210-6K
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .37 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End type 1 | UNS |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .87 in |
| Hose dash size | -6 |
| Inside diameter | .39 in |
| Item type | Socket |
| Product Height | 1 in |
| Product Length/Depth | 1.3 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.131 in³ |
| Product Weight | .09 lb |
| Product Width | .87 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | G1210 Series |