Aeroquip by Danfoss
G1210-8K
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: G1210-8
G1210-8K
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 9/16 IN | |
| End type 1 | UNEF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .94 in | |
| Hose dash size | -8 | |
| Inside diameter | .52 in | |
| Item type | Socket | |
| Product Height | 1.09 in | |
| Product Length/Depth | 1.65 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 1.691 in³ | |
| Product Weight | .13 lb | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-24 | |
| Trade Name | G1210 Series |