Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.500 | |
| A dimension MM | 63.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G1212-48 | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 3.937 | |
| End connection hex size MM | 100.000 | |
| End size 1 | -48 | -48 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -48 | -48 |
| Inside diameter IN | 3.0350 | |
| Inside diameter MM | 77.1000 | |
| Product height in | 4.530 | |
| Product height mm | 115.062 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.940 | |
| Product width mm | 100.076 |