![Hose Fittings 259-1252-24-24 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213787%2FID432878098946-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
G1252-40-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G1252-40-40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2.5 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 2 1/2 IN | |
| End Size 2 | 2 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.95 in | |
| Hose dash size | -40 | |
| Inside diameter | 2.2 in | |
| Item type | Nipple | |
| Product Height | 3.41 in | |
| Product Length/Depth | 4.55 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 45.771 in³ | |
| Product Weight | 1.96 lb | |
| Product Width | 2.95 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-8 | |
| Thread Size 2 | 2 1/2-12 | |
| Trade Name | G1252 Series |