Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.188 | |
| A dimension MM | 81.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.669 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G185264-8-6 | |
| Compatible hose ID IN | 0.380 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.515 | |
| Drop dimension MM | 38.50 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.263 | |
| Hose cut off factor MM | 32.100 | |
| Inside diameter IN | 0.314 | |
| Inside diameter MM | 8.000 | |
| Product height in | 1.900 | |
| Product height mm | 48.260 | |
| Product length in | 3.620 | |
| Product length mm | 91.948 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
