Aeroquip by Danfoss
G185287-12
Ftng (reus), R2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
End type 2 | Line/Hose/Tube |
Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
Hose dash size | -12 |
Product Type | Reusable Hose Fittings |
Sub-brand | None |
Thread sealant | No |
Trade Name | G185287 Series |