Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.520 | |
| A dimension MM | 89.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G185296-10 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 15.748 | |
| Compatible hoses | GA494 | GA494 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2 | |
| Drop dimension MM | 51 | |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.300 | |
| Hose cut off factor MM | 58.300 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.900 | |
| Product height in | 2.510 | |
| Product height mm | 63.754 | |
| Product length in | 4.060 | |
| Product length mm | 103.124 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.230 | |
| Product width mm | 31.242 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
