Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.343 | |
| A dimension MM | 59.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G186100-10-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.748 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.657 | |
| Hose cut off factor MM | 16.700 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.4720 | |
| Inside diameter MM | 12.0000 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
