
Aeroquip by Danfoss
G186101-16-16
NIPPLE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 1 in |
Compatible hoses | 2755 Hose |
Construction style | Crimp |
End Size 1 | 1 IN |
End gender 1 | Male |
End type 1 | NPTF |
End type 2 | Line/Hose/Tube |
Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
Finish/plating | DURA-KOTE |
Hex Size 1 | 1.42 in |
Hose cut-off factor | 1.56 in |
Hose dash size | -16 |
Inside diameter | .79 in |
Item type | Nipple |
Product Height | 1.64 in |
Product Length/Depth | 3.15 in |
Product Type | Crimp Hose Fittings |
Product Volume | 7.336 in³ |
Product Weight | .49 lb |
Product Width | 1.42 in |
Product material | Carbon Steel |
Sub-brand | None |
Thread Size 1 | 1-11 1/2 |
Thread sealant | No |
Trade Name | G186101 Series |