Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.656 | |
| A dimension MM | 16.660 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G210201-6M.1 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Inside diameter IN | 0.513 | |
| Inside diameter MM | 13.030 | |
| Product height in | 0.740 | |
| Product height mm | 18.796 | |
| Product length in | 0.656 | |
| Product length mm | 16.662 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.740 | |
| Product width mm | 18.796 | |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |