Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.343 | |
| A dimension MM | 59.512 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | G220790-10-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.890 | |
| Hose cut off factor MM | 22.606 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 0.980 | |
| Product height mm | 24.892 | |
| Product length in | 2.343 | |
| Product length mm | 59.512 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 24.892 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread sealant | NO | No |