
Aeroquip by Danfoss
G2401-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
G2401-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .62 in | |
| Compatible hoses | GA494, FC802 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | SAE 45 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | 1.06 in | |
| Hose cut-off factor | 1.29 in | |
| Hose dash size | -10 | |
| Inside diameter | .39 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.23 in | |
| Product Length/Depth | 3.02 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 3.937 in³ | |
| Product Weight | .25 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Trade Name | G2401 Series |